The N5441A InfiniiMax III solder-in probe head is an economical semi-permanent connection that provides up to 16 GHz of system bandwidth. Variable span of the leads ranges from 5 mil - 80 mil (0.127 mm - 2 mm). A complete probing solution consists of an amplifier and a probe head.
Using the N5441A InfiniiMax III Solder-in Probe Head
Documents
- N7000/1/2A InfiniiMax III+ User's Guide
- N7000/1/2A InfiniiMax III+ Handling Guide
- N7000/1/2A InfiniiMax III+ Probe Card
- N2830/1/2A InfiniiMax III+ User's Guide
- N2830/1/2A InfiniiMax III+ Handling Guide
- N2830/1/2A InfiniiMax III+ Probe Card
- N2800/1/2/3A InfiniiMax III User Guide
- N2800/1/2/3A InfiniiMax III Probe Handling Guide
- N2800/1/2/3A InfiniiMax III Probe Card
- Keysight InfiniiMax III probing system Data Sheet
- Infiniium 90000-Q Series Oscilloscopes Data Sheet
- Infiniium 90000-Q Series Oscilloscopes Quick Fact Sheet
- Infiniium 90000-X Series Oscilloscopes Data Sheet
- Extreme Temperature Probing Solutions for Oscilloscope Measurements
- Oscilloscope Probes and Accessories
- SPICE Models
Compatibility
| Amplifier | Compatible |
|---|---|
| N7000/1/2A | ♦ |
| N2830/1/2A | ♦ |
| N2800/1/2/3A | ♦ |
| 1168/9B | |
| 1130/1/2/4B |